
Brand: Bell
Catalog ID: 5412-0
Application
Accessory
Catalog Number
5412-0
Color
Construction
Metallic
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
2
Thread Size
1/2 in
Type
Extension/Adapter
UPC
050169541203
Actual Depth
1.5 in
Cubic Capacity
13.8 cu.in
Depth
1.563 in
Height
5.264 in
Package Height
5.264 in
Package Length
1.563 in
Package Weight
0.251 lb
Package Width
3.514 in
Thread Size
1/2 in
Width
3.514 in
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
2
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
1350
Standard Package
10