HUBBELL CANADA
Image of MM110C 1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, Clear
Image of MM110C 1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, Clear
play
360 View
Image of MM110C 1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, Clear
+2
Image of MM110C 1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, Clear

1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, Clear

OR

Brand: TayMac

Catalog ID: MM110C

1-Gang Weatherproof Flip Cover, Horizontal/Vertical, Flat, 16-in-1, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab (1/8 in. shackle)
  • Includes attached gasket and mounting hardware
  • Horizontal or vertical device mount

Product details

General

Application

Flat

Catalog Number

MM110C

Color

Construction

Nonmetallic

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Type

UPC

092326100595

Dimensions

Actual Depth

1.55 in

Cubic Capacity

13.3588125 cu.in

Depth

0.625 in

Height

5.61 in

Weight

0.305 lb

Width

3.81 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

1890

Standard Package

10

Media

360 View