
Brand: Bell
Catalog ID: 5839-6WRTR
Application
Flip
Catalog Number
5839-6WRTR
Color
Construction
Metallic
Cover Included
Yes
Cover Type
Flip/Snap
EU RoHS Indicator
Yes
Installation Type
Kits
Material
Aluminum
Material Type
Metallic
Mounting Method
Horizontal
Number of Gang(s)
1-Gang
Number Of Outlets
3
Toggle Switch
No
Type
UPC
050169998434
Weather Resistant
Yes
Actual Depth
5.3 in
Cubic Capacity
44.832 cu.in
Depth
3.2 in
Height
3 in
Package Height
8.5 in
Package Length
5.3 in
Package Weight
1.375 lb
Package Width
2.9 in
Trade Size
1/2 in
Width
4.67 in
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Horizontal
Number of Gang(s)
1-Gang
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Box
Pallet Quantity
336
Standard Package
4