
Brand: TayMac
Catalog ID: MM410CA
Application
In Use
Catalog Number
MM410CA
Color
Black Base
Construction
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Material Type
Non-metallic
Type
UPC
092326112383
Actual Depth
3.25 in
Cubic Capacity
76.63095 cu.in
Depth
3.39 in
Height
5.5 in
Package Height
5.5 in
Package Length
3.25 in
Package Weight
0.478 lb
Package Width
4 in
Width
4.11 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
960
Standard Package
10