HUBBELL CANADA
Image of 2104 1 in. Flex Straight Squeeze Connector, Uninsulated

1 in. Flex Straight Squeeze Connector, Uninsulated

Brand: Raco

Catalog ID: 2104

1 in. Flex Straight Squeeze Connector, Uninsulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

General

Catalog Number

2104

Conduit Type

Flexible Metal Conduit

EU RoHS Indicator

Yes

Fitting Type

Connectors

Material

Malleable Iron

UPC

050169021040

Dimensions

Dimensions

1.688 in x 1.72 in x 2.391 in

Height

2.391 in

Length

1.688 in

Trade Size

1 in

Weight

0.313 lb

Width

1.72 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7500