HUBBELL CANADA
Image of 1304 1 in. Rigid/IMC 1-Hole Strap

1 in. Rigid/IMC 1-Hole Strap

Brand: Raco

Catalog ID: 1304

1 in. Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1304

Conduit Type

Rigid/IMC

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013045

Dimensions

Dimensions

2.719 in x 0.906 in x 1.313 in

Height

1.313 in

Length

2.719 in

Trade Size

1 in

Weight

0.088 lb

Width

0.906 in

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

24500