HUBBELL CANADA
Image of 1404 1 in. Rigid/IMC Bushing, Insulated

1 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1404

1 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

  • Insuliner rated for 105° C
  • Raised outside edges allow easy tightening by hand or tool
  • UL Listed
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

1404

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

UPC

050169014042

Dimensions

Dimensions

0.485 in x 1.63 in x 1.63 in

Height

1.63 in

Length

0.485 in

Package Height

4.25 in

Package Length

6.25 in

Package Weight

0.75 lb

Package Width

4.5 in

Trade Size

1 in

Weight

0.015 lb

Width

1.63 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

200

Pallet Quantity

20000