HUBBELL CANADA
Image of HBL100SPFRRT 100 Amp 125V Black, Female Panel Mount, Ring Terminal Stage Pin Device

100 Amp 125V Black, Female Panel Mount, Ring Terminal Stage Pin Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL100SPFRRT

100 Amp 125V Black, Female Panel Mount, Ring Terminal Stage Pin Device

Hubbell Stage Pin devices were designed in collaboration with industry experts, resulting in the most user friendly, highest performing devices in the industry. Stage Pin devices exemplify Hubbell's commitment to always improve our products. Hubbell stage pin devices feature a removable sleeve that is highly heat stable and heat resistant. It does not allow the heat generated at the connection to negatively impact the device. Like phenolic devices of the past, this modern innovation will provide for a cool running device that is simple and convenient to wire.

Lightweight, Impact Resistant, Easy to Wire

General

Application

Stage and Studio Lighting and Power Distribution

Catalog Number

HBL100SPFRRT

Color

Contact

EU RoHS Indicator

Contact Manufacturer

Material - Body

Thermoplastic

Mounting Type

Female Panel Mount

Style

Ring Terminal

Termination Type

Ring Terminal

Type

Panel Mount

UPC

783585578439

Electrical Ratings

Amperage Rating

100 A

Conductor Related

Contact

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity

20