Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL106SPFRRT
Hubbell Stage Pin devices were designed in collaboration with industry experts, resulting in the most user friendly, highest performing devices in the industry. Stage Pin devices exemplify Hubbell's commitment to always improve our products. Hubbell stage pin devices feature a removable sleeve that is highly heat stable and heat resistant. It does not allow the heat generated at the connection to negatively impact the device. Like phenolic devices of the past, this modern innovation will provide for a cool running device that is simple and convenient to wire.
Application
Stage and Studio Lighting and Power Distribution
Catalog Number
HBL106SPFRRT
Color
Contact
EU RoHS Indicator
Contact Manufacturer
Material - Body
Thermoplastic
Mounting Type
Female Panel Mount
Style
Ring Terminal
Termination Type
Ring Terminal
Type
Panel Mount
UPC
783585578484
Amperage Rating
100 A
Contact
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Carton Quantity
10