HUBBELL CANADA
Image of ATS-00033 100 Series RPSMA Jack to RPSMA Plug 18" Cable Assembly

100 Series RPSMA Jack to RPSMA Plug 18" Cable Assembly

Brand: AccelTex Solutions

Catalog ID: ATS-00033

ATS-00033 (former catalog number ATS-100-RPSMAJ-RPSMAP-18in). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

  • High-quality low-loss coaxial cable assembly with factory-terminated connectors
  • Tested for reliable performance in network application

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Cable Type

100

Catalog Number

ATS-00033

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Mist AP32e
  • Mist AP43e

Connector Style 1

RPSMA Jack

Connector Style 2

RPSMA Plug

Operating Temperature

-40 to 85 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620431192

Dimensions

Dimensions

7.25 in x 4.75 in x 0.5 in

Height

0.5 in

Length

7.25 in

Width

4.75 in

Conductor Related

Cable Type

100

Operational

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Mist AP32e
  • Mist AP43e

Operating Temperature

-40 to 85 °C

Configuration

Connector Style 1

RPSMA Jack

Connector Style 2

RPSMA Plug