HUBBELL CANADA
Image of ISFHDT431BK 110 HDBaseT 3x HDMI, USB, Analog Audio, RS232, IR, Auto-Switching Extender

110 HDBaseT 3x HDMI, USB, Analog Audio, RS232, IR, Auto-Switching Extender

Brand: Hubbell Premise Wiring

Catalog ID: ISFHDT431BK

110 HDBaseT 3x HDMI, USB, Analog Audio, RS232, IR, Auto-Switching Extender

  • Analog Audio
  • RS232
  • IR
  • Auto-Switching Extender

4KAV, 2-Gang, TX

General

Application

HDMI / USB

Catalog Number

ISFHDT431BK

Color

Environmental Conditions

Mounting Type

Screw Mount

Size

Standard Sized Product

Sub Brand

HDBT Modules

Temperature Rating

-40 Degrees C to 70 Degrees C

Type

Decorator Insert

UPC

662620652429

Dimensions

Size

Standard Sized Product

Electrical Ratings

Contact Resistance

Nominal

Insertion Loss

Per TIA

Certifications And Compliance

Environmental Conditions

Industry Standard(s)

TIA-NEMA

Operational

Temperature Rating

-40 Degrees C to 70 Degrees C

Logistics

Carton Quantity

40