
Brand: Hubbell Premise Wiring
Catalog ID: 110BLK300BWL
With Legs
Catalog Number
110BLK300BWL
Compatibility
Within TIA-568C.2
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
6
Number Of Rows And Columns
12
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Specifications
Material - Rugged high impact, flame-retardant polycarbonate
UPC
662620803975
Dimensions
10.7 in x 10.8 in x 3.5 in
Height
3.5 in
Length
10.7 in
Width
10.8 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
300-Pair
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
6
Number Of Rows And Columns
12
Carton Quantity
4