HUBBELL CANADA
Image of 110CB5PR10 110 System, Cat 5e Connector, 5 Pair, Black, 10 Pack
Image of 110CB5PR10 110 System, Cat 5e Connector, 5 Pair, Black, 10 Pack
Image of 110CB5PR10 110 System, Cat 5e Connector, 5 Pair, Black, 10 Pack

110 System, Cat 5e Connector, 5 Pair, Black, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: 110CB5PR10

110 System, Cat 5e Connector, 5 Pair, Black, 10 Pack

Product details

General

Accessory Type

Connecting Blocks

Catalog Number

110CB5PR10

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

SPEEDGAIN 110 Connecting Block System

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Series

Cat 5E

UPC

662620804040

Dimensions

Dimensions

3.1 in x 4.9 in x 0.4 in

Height

0.4 in

Length

3.1 in

Width

4.9 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

5-Pair

Logistics

Carton Quantity

25