
Brand: Hubbell Premise Wiring
Catalog ID: 110BLK300FTK5
With Legs
Catalog Number
110BLK300FTK5
Compatibility
Within TIA-568C.2
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
6
Number Of Rows And Columns
12
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Specifications
Material - Rugged high impact, flame-retardant polycarbonate
UPC
662620803982
Dimensions
13.8 in x 11.4 in x 5.9 in
Height
5.9 in
Length
13.8 in
Width
11.4 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
300-Pair W/5-Pair Connecting Blocks
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
6
Number Of Rows And Columns
12
Carton Quantity
1
Pallet Quantity
120