
Brand: Hubbell Premise Wiring
Catalog ID: 110BLK50BWL
With Legs
Catalog Number
110BLK50BWL
Compatibility
Within TIA-568C.2
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
6
Number Of Rows And Columns
2
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Specifications
Material - Rugged high impact, flame-retardant polycarbonate
UPC
662620835709
Dimensions
10.5 in x 1.6 in x 1.6 in
Height
1.6 in
Length
10.5 in
Width
1.6 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
50-Pair
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
6
Number Of Rows And Columns
2
Carton Quantity
24