HUBBELL CANADA
Image not found

111050

Brand: TradeSelect

Catalog ID: 111050

Utility Box, 1-7/8 in. Deep, 16.5 Cu. In., with Raised Ground Screw, 1/2 in. KO (1-Propack of 50)

General

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).

Bracket Type

No Bracket

Catalog Number

111050

Color

Drawn or Welded

Drawn

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x 1/2in

Knockouts - Side

6 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Handy Box, Box

UPC

626463039816

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x 1/2in

Knockouts - Side

6 x 1/2in

Raised Ground

Yes

Weight

23 lb

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

1

Pallet Quantity

2750