HUBBELL CANADA
Image of 115Q 115Q Weld Metal, QIKLITE

115Q Weld Metal, QIKLITE

Brand: Burndy

Catalog ID: 115Q

115 Weld Metal, QIKLITE.

General

Catalog Number

115Q

Trade Name

BURNDYWeld®

UPC

781810502921

UPC 14 Digit GTIN

00781810502921

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

5400