HUBBELL CANADA
1/2 Controlled EdgeConnect™ Series, 20A Flat Face Gray Duplex Receptacle
Image of BR20STC1GY 1/2 Controlled EdgeConnect™ Series, 20A Flat Face Gray Duplex Receptacle
Image of BR20STC1GY 1/2 Controlled EdgeConnect™ Series, 20A Flat Face Gray Duplex Receptacle
play
Hubbell® EdgeConnect™ Technology
Image of BR20STC1GY 1/2 Controlled EdgeConnect™ Series, 20A Flat Face Gray Duplex Receptacle

1/2 Controlled EdgeConnect™ Series, 20A Flat Face Gray Duplex Receptacle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BR20STC1GY

1/2 Controlled EdgeConnect™ 20A Flat Face Gray Duplex Receptacle. Straight Blade Device, 2-Pole 3-Wire, 125V, Commercial Grade, Screwless Termination/Spring Terminal

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!

  • Back wired srewless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Simple color coded plungers for easy and quick wiring
  • Use small screwdriver to lift plunger and rewire as needed

Screwless termination for easier and faster installation.

General

Application

Spring clamp terminal strengthens over time providing a more reliable connection.

Catalog Number

BR20STC1GY

Color

Gray

Flammability

UL 94 V-2

Item Type

Receptacle

Material

Thermoplastic/C

Operating Temperature

  • Maximum continuous 75 °C
  • Minimum (w/o impact) -40 °C

Series

EdgeConnect™ Series

Size

3.28x1.58x1.38 in

Specifications

  • Product Identification - Ratings are a permanent part of the device
  • Terminal Accomodation - #14 - #10AWG Wire (Solid or Stranded) Copper or UL listed CCA conductors only
  • Terminal Identification - Terminals Identified in Accordance with UL 498 and CSA

Style

Flat Face

Type

Controlled

UPC

783585757216

Dimensions

Size

3.28x1.58x1.38 in

Weight

0.2 lb

Electrical Ratings

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

  • UL Listed to UL498 File No. E2186
  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant

Nema Rating

5-20R

Operational

Operating Temperature

  • Maximum continuous 75 °C
  • Minimum (w/o impact) -40 °C

Logistics

Carton Quantity

10

Pallet Quantity

5000