HUBBELL CANADA
Image of 1042 1/2 in. 1-Piece Knockout Seal

1/2 in. 1-Piece Knockout Seal

Brand: Raco

Catalog ID: 1042

1/2 in. 1-Piece Knockout Seal

Close off unused openings in junction boxes or panel boards with RACO® knockout seals. Zinc steel seals provide installation integrity. Snap-in design makes installation easy.

  • Snap-in feature provides quick and secure installation
  • Zinc-electroplated for added corrosion protection
  • 1-piece design is lightweight and easy to use
  • UL Listed
  • Available in trade sizes 1/2 in. through 2 in.

General

Catalog Number

1042

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Knockout Seals

Material

Steel

UPC

050169010426

Dimensions

Dimensions

0.282 in x 1.050 in x 1.050 in

Height

1.05 in

Length

0.282 in

Package Height

2.563 in

Package Length

5.938 in

Package Weight

1.025 lb

Package Width

4.125 in

Trade Size

1/2 in

Weight

0.008 lb

Width

1.05 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

75000