
Brand: Raco
Catalog ID: 3202


Catalog Number
3202
Conduit Type
Flexible Metal Conduit
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169032022
Dimensions
2.234 in x 1.797 in x 1.54 in
Height
1.54 in
Length
2.234 in
Trade Size
1/2 in
Weight
0.107 lb
Width
1.797 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
13200