HUBBELL CANADA
Image of 2662 1/2 in. 90 Degree Rigid/IMC Handy Ell Threaded Connector

1/2 in. 90 Degree Rigid/IMC Handy Ell Threaded Connector

Brand: Raco

Catalog ID: 2662

1/2 in. 90 Degree Rigid/IMC Handy Ell Threaded Connector

  • Gasket and cover included
  • Additional sizes available
Conduit

General

Catalog Number

2662

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169026625

Dimensions

Dimensions

2.4 in x 1.027 in x 1.49 in

Height

1.49 in

Length

2.4 in

Trade Size

1/2 in

Weight

0.31 lb

Width

1.027 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4000