
Brand: Raco
Catalog ID: 1722

Catalog Number
1722
Conduit Type
Rigid/IMC
EU RoHS Indicator
Yes
Fitting Type
Elbows
Material
Malleable Iron
UPC
050169017227
Dimensions
2.072 in x 1.079 in x 1.75 in
Height
1.75 in
Length
2.072 in
Trade Size
1/2 in
Weight
0.159 lb
Width
1.079 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514B
Carton Quantity
50
Pallet Quantity
17500