
Brand: Raco
Catalog ID: 3302
Catalog Number
3302
Conduit Type
Flexible Metal Conduit
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169033029
Dimensions
1.36 in x 1.125 in x 1.625 in
Height
1.625 in
Length
1.36 in
Trade Size
1/2 in
Weight
0.148 lb
Width
1.125 in
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50
Pallet Quantity
19500