
Brand: Raco
Catalog ID: 2800

Catalog Number
2800
Conduit Type
Armored Cable/Metal Clad (AC/MC)
Connector Type
Screw-In
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Steel
UPC
050169028001
Dimensions
1.438 in x 0.875 in x 0.88 in
Height
0.88 in
Length
1.438 in
Package Height
3.375 in
Package Length
6 in
Package Weight
4.05 lb
Package Width
5.75 in
Trade Size
1/2 in
Weight
0.08 lb
Width
0.875 in
Certified Listed
cULus
EU RoHS Indicator
Contact Manufacturer
Connector Type
Screw-In
Carton Quantity
500
Pallet Quantity
20000