
Brand: Bell
Catalog ID: 5269-7
Catalog Number
5269-7
Color
Construction
Nonmetallic
EU RoHS Indicator
Contact Manufacturer
Type
Closure Plugs
UPC
050169526972
Cubic Capacity
0.203391 cu.in
Depth
0.31 in
Height
0.81 in
Package Height
0.813 in
Package Length
0.313 in
Package Weight
0.3 lb
Package Width
0.813 in
Width
0.81 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
12
Minimum Pack Quantity
1
Packaging Type
Blistercard
Pallet Quantity
3888