
Brand: Raco
Catalog ID: 2715

Catalog Number
2715
Conduit Type
Armored Cable/Metal Clad (AC/MC)
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Steel
Series
REDI-LOC® Series
UPC
050169027158
Dimensions
1.625 in x 1.688 in x 1 in
Height
1 in
Length
1.625 in
Trade Size
1/2 in
Weight
0.125 lb
Width
1.688 in
Cable Size
MCI: AL .450 - .545; MCI: Steel .425 - .550; MCC: AL .380 - .550; MCC: AC 14-1 to 12-3 w/Grnd., Alum. and Steel
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
10000