HUBBELL CANADA
Image of 1302 1/2 in. Rigid/IMC 1-Hole Strap

1/2 in. Rigid/IMC 1-Hole Strap

Brand: Raco

Catalog ID: 1302

1/2 in. Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1302

Conduit Type

Rigid/IMC

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013021

Dimensions

Dimensions

2.016 in x 0.625 in x 0.969 in

Height

0.969 in

Length

2.016 in

Trade Size

1/2 in

Weight

0.063 lb

Width

0.625 in

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

32000