HUBBELL CANADA
Image of 2452 1/2 in. Sealing Washer

1/2 in. Sealing Washer

Brand: Raco

Catalog ID: 2452

1/2 in. Sealing Washer

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.
LT COND

General

Catalog Number

2452

Conduit Type

Liquidtight

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

Temperature Range

-40 to 248°F

UPC

050169024522

Dimensions

Dimensions

0.078 in x 1.078 in x 1.078 in

Height

1.078 in

Length

0.078 in

Trade Size

1/2 in

Weight

0.009 lb

Width

1.078 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Operational

Temperature Range

-40 to 248°F

Logistics

Carton Quantity

100

Pallet Quantity

48000

Standard Package

100