HUBBELL CANADA
1/2 in. Type B Liquidtight Straight Connector
Image of 4722-8 1/2 in. Type B Liquidtight Straight Connector
*Representative image
Image of 4722-8 1/2 in. Type B Liquidtight Straight Connector

1/2 in. Type B Liquidtight Straight Connector

Brand: Raco

Catalog ID: 4722-8

1/2 in. Type B Liquidtight Straight Connector

Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenace. Used in either dry or wet locations.

  • Nylon construction provides superior corrison resistance
  • Packaged in polybag
  • Available in trade sizes 3/8 in. through 2 in.
  • Includes neoprene O-ring and nylon locknut
LT COND

General

Catalog Number

4722-8

Conduit Type

Liquidtight

Connector Type

SWIVEL-LOK

Environmental Conditions

Wet Location

Fitting Type

Connectors

Material

Nylon

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169472286

Dimensions

Dimensions

2.14 in x 1.3 in x 1.3 in

Height

1.3 in

Length

2.14 in

Trade Size

1/2 in

Weight

0.028 lb

Width

1.3 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Nema Rating

NEMA 4X, 12 and 13

Configuration

Connector Type

SWIVEL-LOK

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

6080