HUBBELL CANADA
Image of 996 #12 Solid Insulated Copper Wire Pigtail, 8 in. Length (25/BE)

#12 Solid Insulated Copper Wire Pigtail, 8 in. Length (25/BE)

OR

Brand: Raco

Catalog ID: 996

#12 Solid Insulated Copper Wire Pigtail, 8 in. Length (25/BE)

  • RACO® 6" and 8" ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws
  • #12 solid insulated copper wire
  • Captive four-way combo head ground screw
  • 8 in. wire length
  • Suitable for 10-32 threaded hole

General

Accessory Type

Box

Catalog Number

996

EU RoHS Indicator

Contact Manufacturer

Material

996

Type

Ground Screws

UPC

050169009963

Dimensions

Dimensions

8 in x 0.4 in x 0.5 in

Height

0.5 in

Length

8 in

Weight

0.022 lb

Width

0.4 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bundle

Pallet Quantity

80000