HUBBELL CANADA
#12 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)
Image of 993 #12 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)

#12 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)

Brand: Raco

Catalog ID: 993

#12 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)

  • RACO® 6" and 8" ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws
  • #12 stranded insulated wire with spade terminal
  • Captive 4-way combo head ground screw
  • 8 in. wire length
  • Suitable for 10-32 threaded hole

General

Accessory Type

Box

Catalog Number

993

EU RoHS Indicator

Contact Manufacturer

Type

Ground Screws

UPC

050169009932

Dimensions

Dimensions

8 in x 0.4 in x 0.5 in

Height

0.5 in

Length

8 in

Weight

0.028 lb

Width

0.4 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Packaging Type

Bundle

Pallet Quantity

50000