HUBBELL CANADA
Image of PATCHGRLIDC 12/24V-DC Lithium-ion Makita Charger

12/24V-DC Lithium-ion Makita Charger

Brand: Burndy

Catalog ID: PATCHGRLIDC

12/24V-DC Lithium-ion Makita Charger.

  • Charges 18V LXT® 3.0Ah in 30 minutes and 5.0Ah in 45 minutes
  • Communicates with the battery’s built-in chip during the charging process to optimize battery life
  • Built-in fan cools the battery during the charging process for faster charge time
  • Compatible with 12-volt DC outlets found in most autos and trucks

General

Application

Power

Catalog Number

PATCHGRLIDC

Power Source

12V-DC Charger

Tool Type

Power, Charging

Type

Battery Power Supply

UPC

781810507636

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Operational

Power Source

12V-DC Charger

Logistics

Package Contents

Charger only