

Brand: Hubbell Premise Wiring
Catalog ID: 14S10
Standard Product
Catalog Number
14S10
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION Pro Audio D-Style Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Temperature Rating
Per TIA
Type
SpeakON
UPC
662620285429
Display Size
Standard Sized Product
Weight
0.2 lb
Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
5