HUBBELL CANADA
Image of ATS-00247 14x12x6 Heated & Cooled PoE Enclosure for 4 Element RPTNC External Antenna

14x12x6 Heated & Cooled PoE Enclosure for 4 Element RPTNC External Antenna

Brand: AccelTex Solutions

Catalog ID: ATS-00247

ATS-00247 (former catalog number ATS-14126P-S-L-4T-CG-POE-HC). The AccelTex Solutions Heated & Cooled PoE enclosure allows an access point to be installed in an outdoor or other temperature-limiting environment. The heater, fan and AP are all powered by a single PoE cable run from the network switch. The enclosure ships ready for an AP and external antenna installation.This version is for a 4-Element RPTNC External Antenna.

  • Features both heating and cooling elements to protect equipment
  • Pre-configured and pre-drilled holes for 4-Element RPTNC External antennas
  • Power heater, fan, and AP through a single PoE cable for outdoor applications
  • The enclosure system components include:
    14x12x6 polycarbonate enclosure with solid door and latch lock
    Ethernet surge suppressor for 802.3at/af/bt
    60W PoE Injector and Line Cord (UPOE & 802.3at/af Type 3)
    12VDC 15W Heater and 3" Fan
    DC Adjustable Thermostat (Fahrenheit)
    Ethernet Cable (For AP. Customer provides Ethernet to enclosure suppressor)
    Ethernet Surge Suppressor pre-wired to ground
    IP68 Rated Cord Grip
    Blank backplate provides 10"x10.5" mounting area (Recommend 1/2" self-tap screws)
    Vents
    10" DIN rail
    Dual-Layered Fan Filter
    7-Port Enclosure Termination Ground Bar
    Ground Lug Assembly with 1/4" Ring Terminal Connection Point
    RPTNC Bulkhead Jack to Plug Lightning Arrestors (4)
    RPTNC Jack to RPTNC Plug Cable Assemblies (4)
    Right-Angle RPTNC Jack to RPTNC Plug Adapters (4)

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-00247

Color

Grey

Compatibility

  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP

Compatibility Hole Size

RPTNC

Cord Grip

Yes

Door Type

Solid

Enclosure Size

14x12x6

Enclosure Style

Mounting Feet

Enclosure System Components

14"x12"x6" Poly Enclosure with Solid Door, customer-provides-ethernet-to-enclosure-suppressorethernet-surge-suppressor-pre-wired-to-groundip68-rated-cord-gripblank-backplatevents10-din-raildual-layered-fan-filter7-port-enclosure-term, latch-lockethernet-surge-suppressor-for-802-3at-af-bt-type-360w-poe-injector-and-line-cord-upoe-802-3at-af-bt-type-312-vdc-15w-heater-and-3-fandc-adjustable-thermostat-fahrenheitethern

Environmental Conditions

Heated & Cooled

Indoor/Outdoor

Indoor or Outdoor

Lock Type

Latch

Material

Polycarbonate

Operating Temperature

-20 to 60 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620432496

Dimensions

Dimensions

14 in x 12 in x 6 in

Height

6 in

Length

14 in

Width

12 in

Certifications And Compliance

Environmental Conditions

Heated & Cooled

Operational

Compatibility

  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-20 to 60 °C

Configuration

Door Type

Solid