HUBBELL CANADA
Image of Y45 15-Ton Remote C-Head Crimper, 10000 psi, Uses S Dies

15-Ton Remote C-Head Crimper, 10000 psi, Uses S Dies

Brand: Burndy

Catalog ID: Y45

15T Remote C-Head Crimper, 10000 psi, Uses S Dies.

  • Large jaw opening
  • Quick disconnect hydraulic fitting
  • C-Shaped hook style head
  • Heavy duty reinforced forged steel body

Easy connector installation and tool removal from line conductors with the open C-shaped head, Easily lifted into working position using lifting eye, Easy die changing plus secure die alignment is provided with the positive die lock buttons

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, HYGROUND® Compression Grounding, Ground Rod

Catalog Number

Y45

Crimp Force Capacity

15 ton

Die Type

S Die and U Die with PT6515 Adapter

EU RoHS Indicator

Yes

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

UPC

781810625156

UPC 14 Digit GTIN

00781810625156

Dimensions

Height

0 in

Length

15.25 in

Weight

15.5 lb

Width

4.5 in

Conductor Related

Crimping Ranges

Tension Sleeves: Copper #8 sol. - 500 kcmil, Aluminum #6 sol. - 954 kcmil, ACSR #4 - 795 (26/7) kcmil; Taps: Aluminum #14 - 954 (18/1) kcmil, ACSR #6 - 795 (54/7) kcmil; Aerial Cable Connectors: Copper #6 str. - 1500 kcmil, Aluminum #4 str. - 1000 kcmil; HYGROUND® Compression Grounding: Copper #6 - 500 kcmil, 1/2” - 1” ground rods; Code Cable Terminals/Splices: Copper #8 - 1500 kcmil, Aluminum #8 - 1000 kcmil; Code Cable Taps: Copper #14 - 1000 kcmil, Aluminum #14 - 900 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Package Contents

Tool, Nylon Carry Bag