HUBBELL CANADA
Image of 22061 16"x29" Mounting Pan, Aluminum. For use with EXB/XJB Series. FITS 18"x 30" BOX

16"x29" Mounting Pan, Aluminum. For use with EXB/XJB Series. FITS 18"x 30" BOX

Brand: Killark

Catalog ID: 22061

16"x29" Mounting Pan, Aluminum. For use with EXB/XJB Series. FITS 18"x 30" BOX

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Internal mounting pans for hazardous location bolted enclosures. Made from high strength 6061-T6 aluminum alloy sheet stock. These pans are lighter weight than steel and will not corroded or rust. The light weight aluminum can easily be drilled and tapped in the field to mount an array of electrical or electronic components safely in the enclosures. The pans come with mounting hardware.

General

Application

Catalog Number

22061

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

UPC

783936374734

Dimensions

Dimensions

16 in x 29 in x 125 in

Gross Weight with Packaging

7

Height

125 in

Length

16 in

Width

29 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer