
Brand: Killark
Catalog ID: 170GSA
Aluminum. 316 stainless steel screws. Natural finish.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
170GSA
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body Cover With Gasket
UPC
783936093796
Dimensions
2.312 in x 0.625 in x 0.312 in
Gross Weight with Packaging
0.09
Height
0.312 in
Hub Size
1/2"
Length
2.312 in
Width
0.625 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20