HUBBELL CANADA
Image not found

17621

Brand: Killark

Catalog ID: 17621

Mounting Pan, 6061 Aluminum. For use with EXB-1414 Bolted Enclosure.

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.

General

Application

For use with EXB and EXBLT Series enclosures.

Catalog Number

17621

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Mounting Pan

UPC

783936980546

Dimensions

Dimensions

13 in x 13 in x 0.125 in

Gross Weight with Packaging

2

Height

0.125 in

Length

13 in

Width

13 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer