HUBBELL CANADA
Image of 1PBS2 1PBS2, UV Rated Black Splicer/Reducer, 2 #14-2 kcmil

1PBS2, UV Rated Black Splicer/Reducer, 2 #14-2 kcmil

Brand: Burndy

Catalog ID: 1PBS2

UV Rated Black UNITAP™, 2, #14 - 2 Kcmil, 2.38 in L, 0.75 in W.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PBS2

EU RoHS Indicator

Yes

Hex Key

1/8

Installation Torque Recommended in-lb

45 in-lb

Insulation

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Sub Brand

UNITAP

Temperature Rating

194° F

Trade Name

UNITAP™

Type

BIBS, Multi-Port

UPC

781810329658

UPC 14 Digit GTIN

00781810329658

Dimensions

Dimension - Height inch

1.22 in

Dimension - Height mm

31 mm

Dimension - Screw Size inch

5/16

Dimension - Width fraction

3/4 in

Dimension - Width inch

0.75 in

Dimension - Width mm

19 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Size Range

14 AWG - 2 AWG

Conductor - Copper Str Size Range

14 AWG - 2 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

45 in-lb

Operational

Temperature Rating

194° F

Configuration

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

100