HUBBELL CANADA
Image of 1PL2504 1PL2504, UV Rated Black, 1-sided, 3-port, #10 AWG-250 kcmil

1PL2504, UV Rated Black, 1-sided, 3-port, #10 AWG-250 kcmil

Brand: Burndy

Catalog ID: 1PL2504

UV Rated Plastisol Covered Al Distribution Connectors, 1-Sided Entry, 4 Ports, #10 AWG- 250 Kcmil, 600 V, 5/16" Hex.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PL2504

EU RoHS Indicator

Yes

Hex Key

5/16

Installation Torque Recommended in-lb

275 in-lb

Insulation

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

4

Physical Attribute - Number of Screws

4

Physical Attribute - Screw Type

Allen

Sub Brand

UNITAP

Temperature Rating

194° F

Trade Name

UNITAP™

Type

BIBS, Multi-Port

UPC

781810286906

UPC 14 Digit GTIN

00781810286906

Dimensions

Dimension - Height fraction

2-1/8 in

Dimension - Height inch

2.13 in

Dimension - Height mm

54.1 mm

Dimension - Screw Size inch

5/8

Dimension - Width inch

2.07 in

Dimension - Width mm

53 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

10 AWG - 250 kcmil

Conductor - Copper Str Size Range

10 AWG - 250 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 in-lb

Operational

Temperature Rating

194° F

Configuration

Number Of Ports

4

Physical Attribute - Number of Screws

4

Logistics

Carton Quantity

24