HUBBELL CANADA
Image of 1PL6005 1PL6005, UV Rated Black, 1-sided, 5-port, #4 AWG-600 kcmil

1PL6005, UV Rated Black, 1-sided, 5-port, #4 AWG-600 kcmil

Brand: Burndy

Catalog ID: 1PL6005

UV Rated Plastisol Covered Al Distribution Connectors, 1-Sided Entry, 5 Ports, #4 AWG- 600 Kcmil, 600 V, 3/8" Hex.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PL6005

Connector Type

Multi Tap

Hex Key

3/8

Installation Torque Recommended in-lb

375 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

5

Physical Attribute - Number of Screws

5

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Temperature Rating

194° F

Trade Name

UNITAP™

UPC

781810287040

UPC 14 Digit GTIN

00781810287040

Dimensions

Dimension - Height fraction

2.75 in

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - L Length Overall mm

167 mm

Dimension - Length Overall inch

6.56 in

Dimension - Screw Size inch

13/16

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Dimensions

6.56 in x 2.38 in x 2.75 in

Height

2.75 in

Length

6.56 in

Package Height

Package Length

Package Weight

Package Width

Width

2.38 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 in-lb

Operational

Temperature Rating

194° F

Configuration

Connector Type

Multi Tap

Number Of Ports

5

Physical Attribute - Number of Screws

5

Logistics

Carton Quantity

40

Pallet Quantity

960