HUBBELL CANADA
BUnitap2PortSS_Photo_ColorRGB

1PL7502, UV Rated Black, 1-sided, 2-port, #2 AWG-750 kcmil

Brand: Burndy

Catalog ID: 1PL7502

UV Black Plastisol Covered Al Distribution Connectors, 1-Sided Entry, 2 Ports, #2 AWG- 750 Kcmil, 600 V, 3/8" Hex.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PL7502

Hex Key

3/8

Installation Torque Recommended in-lb

375 in-lb

Insulation

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Temperature Rating

194° F

Trade Name

UNITAP™

UPC

781810453841

UPC 14 Digit GTIN

00781810453841

Dimensions

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - Screw Size inch

13/16

Dimension - Width inch

2.70 in

Dimension - Width mm

69 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil

Conductor - AL Str Size Range

2 AWG - 750 kcmil

Conductor - Copper Str Size Range

2 AWG - 750 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

375 in-lb

Operational

Temperature Rating

194° F

Configuration

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

40