HUBBELL CANADA
Image of 1PLD2/05 1PLD2/05, UV Rated Black, 2-sided, 5-port, #14-2/0 AWG

1PLD2/05, UV Rated Black, 2-sided, 5-port, #14-2/0 AWG

Brand: Burndy

Catalog ID: 1PLD2/05

UV Black Covered Distribution Connector,Plastisol Covered, 5 Ports, #14-2/0 AWG , 3.53 IN L, 1.56 IN W.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PLD2/05

Hex Key

3/16

Installation Torque Recommended in-lb

120 in-lb

Insulation

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

5

Physical Attribute - Number of Screws

5

Physical Attribute - Screw Type

Allen

Temperature Rating

194° F

Trade Name

UNITAP™

UPC

781810308325

UPC 14 Digit GTIN

00781810308325

Dimensions

Dimension - Height fraction

1.375 in

Dimension - Height inch

1.38 in

Dimension - Height mm

35.1 mm

Dimension - Screw Size inch

7/16

Dimension - Width inch

1.56 in

Dimension - Width mm

40 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - AL Str Size Range

14 AWG - 2/0 AWG

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

120 in-lb

Operational

Temperature Rating

194° F

Configuration

Number Of Ports

5

Physical Attribute - Number of Screws

5

Logistics

Carton Quantity

1