HUBBELL CANADA
Image of 1PLD2506 1PLD2506, UV Rated Black, 2-sided, 6-ports, #10 AWG-250 kcmil

1PLD2506, UV Rated Black, 2-sided, 6-ports, #10 AWG-250 kcmil

Brand: Burndy

Catalog ID: 1PLD2506

UV Black Plastisol Covered Al Distribution Connectors, Double Sided Entry, 6 Ports, #10 AWG- 250 Kcmil, 600 V, 5/16" Hex.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PLD2506

Hex Key

5/16

Installation Torque Recommended in-lb

275 in-lb

Insulation

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

6

Physical Attribute - Number of Screws

6

Physical Attribute - Screw Type

Allen

Temperature Rating

194° F

Trade Name

UNITAP™

UPC

781810287217

UPC 14 Digit GTIN

00781810287217

Dimensions

Dimension - Height fraction

2.125 in

Dimension - Height inch

2.13 in

Dimension - Height mm

54.1 mm

Dimension - Screw Size inch

5/8

Dimension - Width fraction

2-16/25 in

Dimension - Width inch

2.64 in

Dimension - Width mm

67 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

10 AWG - 250 kcmil

Conductor - Copper Str Size Range

10 AWG - 250 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 in-lb

Operational

Temperature Rating

194° F

Configuration

Number Of Ports

6

Physical Attribute - Number of Screws

6

Logistics

Carton Quantity

24