HUBBELL CANADA
Image of 1PLD45 1PLD45, UV Rated Black, 2-sided, 5-ports, #14-4 AWG

1PLD45, UV Rated Black, 2-sided, 5-ports, #14-4 AWG

Brand: Burndy

Catalog ID: 1PLD45

Black Covered Distribution Connerctors, 5 Ports, #14-4 AWG, 2.39 IN L.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PLD45

Hex Key

1/8

Insulation

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

5

Physical Attribute - Number of Screws

5

Physical Attribute - Screw Type

Allen

Temperature Rating

194

Trade Name

UNITAP™

UPC

781810308387

UPC 14 Digit GTIN

00781810308387

Dimensions

Dimension - Height fraction

1.25 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG

Conductor - AL Str Size Range

8 AWG-4 AWG

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Number Of Ports

5

Physical Attribute - Number of Screws

5

Logistics

Carton Quantity

100