HUBBELL CANADA
BUnitap3PortDS_Photo_ColorRGB

1PLD6003, UV Rated Black, 2-sided, 3-ports, #4 AWG-600 kcmil

Brand: Burndy

Catalog ID: 1PLD6003

Al Distribution Tap Connectors, UV Black Plastisol Covered, 3 Ports, Double Sided Entry, #4-600 kcmil, 600 V, Torque 375 in/lbs, Temp Rating 90 Deg C.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PLD6003

EU RoHS Indicator

Yes

Hex Key

3/8

Installation Torque Recommended in-lb

375 LBS/in

Insulation

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

3

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Allen

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBD, Multi-Port

UPC

781810287347

UPC 14 Digit GTIN

00781810287347

Dimensions

Dimension - Height fraction

2.75 in

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - Screw Size inch

13/16

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Number Of Ports

3

Physical Attribute - Number of Screws

3

Logistics

Carton Quantity

30