HUBBELL CANADA
Image of 1PLD7506HD 1PLD7506HD, UV Rated Black, 2-sided, 6-port, #2 AWG-750 kcmil

1PLD7506HD, UV Rated Black, 2-sided, 6-port, #2 AWG-750 kcmil

Brand: Burndy

Catalog ID: 1PLD7506HD

750-2 TWO-SIDED 6 PORT HD BLK.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PLD7506HD

Hex Key

3/8 in

Installation Torque Recommended in-lb

500 in-lb

Material

Aluminum

Number Of Ports

6

Temperature Rating

-40°C to 135°C

Trade Name

UNITAP™

UPC

621945480773

Electrical Ratings

Voltage - Maximum

600 V

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

500 in-lb

Operational

Temperature Rating

-40°C to 135°C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

1