HUBBELL CANADA
Image of 1PLO2502 1PLO2502, UV Rated Black, Offset Entry, 2-ports, #10 AWG-250 kcmil

1PLO2502, UV Rated Black, Offset Entry, 2-ports, #10 AWG-250 kcmil

Brand: Burndy

Catalog ID: 1PLO2502

UV Black Plastisol Covered Al Distribution Connectors, Offset Entry, 2 Ports, #10 AWG- 250 Kcmil, 600 V, 5/16" Hex.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PLO2502

EU RoHS Indicator

Yes

Hex Key

5/16

Installation Torque Recommended in-lb

275 LBS/in

Insulation

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIT

UPC

781810287507

UPC 14 Digit GTIN

00781810287507

Dimensions

Dimension - Height fraction

2.125 in

Dimension - Height inch

2.13 in

Dimension - Height mm

54.1 mm

Dimension - Screw Size inch

5/8

Dimension - Width fraction

2-16/25 in

Dimension - Width inch

2.64 in

Dimension - Width mm

67 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

8 AWG-250 kcmil

Conductor - Copper Str Size Range

10 AWG - 250 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Operational

Temperature Rating

194

Configuration

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

24