
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CEXT111MFL20
111 Family, Male/Female Connection
Application
For Use in Raised Access Floors
Application - For Use On
Raised Access
Catalog Number
CEXT111MFL20
Color
Construction
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Mounting Method
Access Floor
Type
2.0 Extender Cable
UPC
783585526645
Length
240 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
Access Floor