HUBBELL CANADA
Image of CEXT111MWL05 2.0 Extender Cables, 111 Family, Male/Open Connection, 5' Length

2.0 Extender Cables, 111 Family, Male/Open Connection, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CEXT111MWL05

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Extender Cables, 111 Family, Male/Open Connection, 5' Length

  • CONNEXION 2.0 Extender Cable
  • 111 Wiring Configuration
  • Male (power "IN") / Female (power "OUT") Ends Allowing Them to be Connected in the Field as Needed

111 Family, Male/Open Connection

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

CEXT111MWL05

Color

Construction

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Access Floor

Type

2.0 Extender Cable

UPC

783585526713

Dimensions

Length

60 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Access Floor